HDS-20S/HL-BL

SELF OPENING STAY - HDS-20S/HL-BL

MSRP:
$33.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Lid will self open past the free stop angle
  • For TOP-OPENING FLAP DOOR used with piano, butt or concealed hinges
  • HDS-20S is designed to hold door in fully opened position
  • Used in pairs.
  • Torque Calculation: Torque = Door Height × 1/2 × Door Weight H-Type : 70~110 kg·cm (61~95 lbs·in)/pair, S-Type : 111~150 kg·cm (96~130 lbs·in)/pair
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
302
Length or Depth of Item when closed (in)
11.9375
Length or Depth of Item when open (mm)
195
Length or Depth of Item when open (in)
7.6875
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
30.5
Width of Item (in)
1.25
Door Max. Torque (kg-cm)
110
Door Max. Torque (lbs-in)
87
Door Min. Torque (kg-cm)
70
Door Min. Torque (lbs-in)
61
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
75
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SOFT-CLOSING LID STAY - HDS-10S-HL/WT

$34.00
SOFT-CLOSING LID STAY - HDS-10S-HL/BLK

$34.00