SPB-15R

SHELF SUPPORT - SPB-15R

MSRP:
$1.30
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
18.5
Height of Item (in)
0.75
Width of Item (mm)
15
Width of Item (in)
0.625
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL SHELF BRACKET - SPB-20

$0.70
SHELF HOOK FOR SP-1820 - SPB-35

$2.50