HG-JV65-S-LGR

Soft-Close Hinge (Horizontal Opening) - HG-JV65-S-LGR

MSRP:
$34.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Soft and self-closing hinge ensures quiet, safe door closure.
  • Adjustable closing speed (with hex key). Allows precise, machine-friendly door movement.
  • Firmly holds door closed to prevent gaps, so that machines continue to operate without interruption.
  • Surface-mounted hinge saves internal machine space and helps maintain cleanliness (ideal for food equipment and medical industry).
  • Can be installed on aluminum frames for machine equipment.
  • Passed 50,000 open/close cycle test (private).
Product Specifications
Material
Polyamide, Steel
Finish
Light Grey
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.875
Length or Depth of Item when open (mm)
17
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
68.5
Width of Item (in)
2.75
Knuckles
3
Holes
4
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Soft-Close Hinge (Horizontal Opening) - Inside Mount - HG-JV65-U-LGR

$43.00
Soft-Close Hinge (Horizontal Opening) - HG-JV65-S-BL

$34.00
SOFT-CLOSE DAMPENING HINGE - HG-JHWG50

$48.00
SOFT-CLOSE DAMPENING HINGE - HG-JHWG70

$48.00
SOFT-CLOSE DAMPENING HINGE - HG-JHM16-34

$39.50
SOFT-CLOSE DAMPENING HINGE - HG-JHM20-80

$53.80
Soft-Close Gravity Hinge - HG-JG150L-CR

$185.00
SOFT-CLOSE DAMPENING HINGE - HG-JH14-50

$185.00
SOFT-CLOSE DAMPENING HINGE - HG-JHM16-50

$40.70