EB-200/EP

STAINLESS STEEL 304 FOLDING BRACKET - EB-200/EP

MSRP:
$45.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Automatically locks when fully opened, depress lever to release
  • Bracket can be used without the need for hinges
Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
330
Length or Depth of Item when closed (mm)
201
Length or Depth of Item when closed (in)
7.9375
Length or Depth of Item when open (mm)
116
Length or Depth of Item when open (in)
4.625
Height of Item (mm)
116
Height of Item (in)
4.625
Width of Item (mm)
29
Width of Item (in)
1.1875
Load Capacity (kg)
90
Load Capacity (lbs)
198
Alternative Load Capacity (kg)
175
Alternative Load Capacity (lbs)
385
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5X16(3pcs) , M5X35(3pcs)
Fasteners Type
,TRUSS TAPPING SCREWS
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

304 STAINLESS STEEL FOLDING BRACKET - EB-317/EP

$82.00
STAINLESS STEEL 304 FOLDING BRACKET - EB-303/EP

$56.00
Folding Bracket (Black) - EB-200/EP-BL

$55.00
STAINLESS STEEL FOLDING BRACKET WITH SOFT CLOSE - EB-303/EP-D

$88.00
STAINLESS STEEL FOLDING BRACKET WITH SOFT CLOSE - EB-317/EP-D

$114.00
Folding Bracket (Black) - EB-317/EP-BL

$92.00
Folding Bracket (Black) - EB-303/EP-BL

$66.00
STAINLESS STEEL FOLDING BRACKET WITH SOFT CLOSE (BLACK FINISH) - EB-317/EP-BL-D

$134.00
STAINLESS STEEL FOLDING BRACKET WITH SOFT CLOSE (BLACK FINISH)  - EB-303/EP-BL-D

$120.00