HG-ITS25

STAINLESS STEEL TORQUE HINGE - HG-ITS25

MSRP:
$29.70
Product Description
  • Hinge with friction torque for holding monitors, displays etc. in position
  • Without friction torque available. (HG-ITSF, HG-ITMF)
  • Optional cover available for clean appearance
  • Operating Temperature: - 1°C~5°C (14F°~122F°)
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
44
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
56
Width of Item (in)
2.25
Max. Torque (kgf-cm/ea)
25.49
Min. Torque (kgf-cm/ea)
25.49
Holes
6
Adjustable
N
Max. Opening Angle (?)
190
Max. Opening Angle (degree)
190
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL TORQUE HINGE - HG-TBS15L

$29.00
STAINLESS STEEL TORQUE HINGE - HG-TAS25R

$30.00
STAINLESS STEEL TORQUE HINGE - HG-TBSJ40L

$50.00
Stainless Steel Torque Hinge - HG-TP45

$47.00
STAINLESS STEEL TORQUE HINGE - HG-TAS40L

$42.00