Product Description
Damped & Self-Closing: Meet the Lapcon® Surface Mount Door Closer
- The
Lapcon® Door Damper (LDD)
- is a surface mount door closer that ensures that swinging doors will self-close effortlessly, smoothly, and securely when pushed—improving productivity and safety for the user. Intended for use only on interior doors, the
LDD
- self-closing action takes hold of the door at
15°
- from the closed position and softly closes the door from there, whether the initial push by the user was light or heavy (within reason).
LDD-S-R/WT
- (right-hand opening, white color). A variety of other models in different colors and/or with left-hand opening are also available.
LDD Surface Mount Door Closer Features
Functionality-Centric, Superior Performance
- Installation is easy, and the LDD can be installed on new or existing interior doors.
- Smart design, precision engineering, and sturdy steel construction ensure durability.
- You can adjust the damper for door weight after installing it, fine-tuning operation.
- The damper function can be easily disabled if you prefer faster operation.
- Lapcon® dampers are cycle tested under fairly harsh usage conditions.
Lapcon® Compatibility with Doors & Frames
- The LDD surface mount door closer has a slim vertical profile of only ¾”, allowing it to fit into most door frames.
- It is compatible with doors up to 36” (914 mm) in width.
- It is compatible with doors ranging from 33 to 88 lbs. (15 – 4 kg) in weight.
- Be sure to order the left- or right-handed versions as needed.
- The LDD is designed for use on interior doors only, so avoid use in conditions where the unit will experience wind, moisture, or extreme temperatures.
About This Model (LDD-S-R/WT)
- This
LDD
- surface mount door closer model is
LDD-S-R/WT
- , which is the
surface mount type
- , with
right-hand opening
- (opens toward you to your right), and a
white color
- . Eight surface mount
LDD
- models are available in the
LDD Series
- overall:
Lapcon Door Damper Models Surface Mount Type | ||
Color | Left-Hand Opening Opens toward you to your left. | Right-Hand Opening Opens toward you to your right. |
White | LDD-S-L/WT | LDD-S-R/WT |
Light Gray | LDD-S-L/LGR | LDD-S-R/LGR |
Light Brown | LDD-S-L/LBR | LDD-S-R/LBR |
Dark Brown | LDD-S-L/DB | LDD-S-R/DBR |
Recessed Type Also Available
- As an alternative, we also manufacture the
LDD
- in a
recessed type
- format, along with a corresponding
heavy-duty recessed type
- for doors weighing 88 to 22 lbs (4 – 1 kg)
(LDD-V1 Series)
- . You can find these with the rest of our surface mount models and accessories.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files