UJ-050

SUS 304 SWIVEL HOOK - UJ-050

MSRP:
$17.50
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
34.8
Length or Depth of Item when closed (in)
1.375
Height of Item (mm)
74
Height of Item (in)
2.9375
Width of Item (mm)
48
Width of Item (in)
1.9375
Load Capacity (kg)
8.9
Load Capacity (lbs)
19
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
Y
Range of Motion (degree)
360
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

SUS 304 SWIVEL HOOK - UJ-040

$17.00
SUS 304 SWIVEL HOOK - RF-U50

$13.80
SUS 304 SWING HOOK - UC-048

$11.20
SUS 304 SWING HOOK - UC-055

$13.00