SDR-A125SYN

SYNCHRONIZED SLIDING DOOR HARDWARE - SDR-A125SYN

MSRP:
$0.00
Product Description

    Deploy the Most Elegant Synchronized Double Pocket Door Hardware

    Create a sense of luxury and dynamism while saving space and allowing for wider door openings with the Bi-Parting Synchronized Door System (SDR-A125SYN) from Sugatsune America. This synchronized double pocket door hardware system allows for wider door openings in a variety of spaces, while the top-hung doors leave the floor free of tracks. Together, these attributes make this system well-suited for use as entrances to conference rooms, kitchens, and public restrooms, and as connectors between modular multipurpose spaces like convention halls and ballrooms. There are many potential benefits to tap into with this synchronized pocket door hardware that will help you improve upon your space:

    Allow for a Wider Doorway

    • Visually connect adjacent spaces better. 
    • Increase traffic flow between large rooms.
    • Create a larger sense of scale.

    Avoid Swinging Door Drawbacks

    • Save space in tight areas.
    • Prevent potential collisions with nearby objects.
    • Accommodate crowds more efficiently.

    Elevate the Aesthetic

    • Create a sense of luxury and dynamism through the use of pocket doors, which are widely considered to be a classier type of doorway when used in double.
    The synchronized pocket door hardware makes the movement of the doors quite elegant and visually appealing.
Product Specifications
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
125
Max. Door Weight (lbs)
275
Soft Closing
N
Roller/Bracket Type
Surface Mount
Track Installation Type
Ceiling Mount
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SLIDING DOOR HARDWARE - SDR-A300

$0.00
FOLDING DOOR HARDWARE - SDR-A84D

$0.00
SURFACE MOUNT SLIDING DOOR HARDWARE - SDR-RA80-SM-RR

$133.20
RECESS MOUNT SLIDING DOOR HARDWARE - SDR-RA80-RM-RR

$162.00
SURFACE MOUNT DUAL SOFT CLOSE SLIDING DOOR HARDWARE  - SDR-RA80-SM-DSC

$562.80