UDH-16AHS

TORQUE DAMPER COUNTER CLOCKWISE - UDH-16AHS

MSRP:
$8.90
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
37
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
16
Width of Item (in)
0.6875
Max. Torque (kgf-cm/ea)
25.5
Max. Torque (lbs-in/ea)
22
Min. Torque (kgf-cm/ea)
17.3
Min. Torque (lbs-in/ea)
15
Dampening Direction
Counter clockwise
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

TORQUE DAMPER COUNTER CLOCKWISE - UDH-14AHS

$7.80
TORQUE DAMPER COUNTER CLOCKWISE
 - UDH-16N AMS

$9.90
TORQUE DAMPER COUNTER CLOCKWISE - UDH-16N AHS

$9.90
TORQUE DAMPER COUNTER CLOCKWISE - UDH-AGS

$12.60
TORQUE DAMPER COUNTER CLOCKWISE - UDH-14AMS

$7.80