HG-TQA90-A

TORQUE HINGE (ONE WAY/UPWARD TOP-OPENING) - HG-TQA90-A

MSRP:
$178.00
Product Description
  • Friction in one direction only: HG-TQA9-A: free rotation when turned counterclockwise, constant torque is applied when turned clockwise. HG-TQA9-B: free rotation when turned clockwise, constant is applied when turned counterclockwise
  • Note: Initial torque may vary - 2%~ + 4%
  • Not suited to vibration environment
  • Torque will be affected by temperature
  • Not suitable for high frequency use
  • Do not lubricate
  • For indoor use only
Product Specifications
Material
Aluminum Alloy
Finish
Anodized
Weight of Item (g)
270
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
21.5
Height of Item (in)
0.875
Width of Item (mm)
77.5
Width of Item (in)
3.0625
Knuckles
2
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

TORQUE HINGE (ONE WAY/DOWNWARD) - HG-TQA90-B

$178.00
One-Way Concealed Torque Hinge (130° Wide Opening) - HG-TQWA15-A

$0.00
One-Way Torque Hinge - HG-TQS15-B

$0.00
ADJUSTABLE ONE WAY TORQUE HINGE - HG-TQJ100-A

$166.30
One-Way Torque Hinge - HG-TQS15-A

$0.00