Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
1180
Length or Depth of Item when closed (mm)
77
Length or Depth of Item when closed (in)
3.0625
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
536
Width of Item (in)
21.125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 25 mm
Fasteners Type
Self tapping screw,Expansion anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files