Ideal for Tight Spaces
Doors can actually provide a wow factor, especially when installed in small or oddly shaped places. Have you wanted wide door openings to a closet in a narrow hallway? Or had a place to create for storage space but didn’t have the room for a full-size door? Sugatsune’s lateral door opening system could be the answer.
Our lateral opening door hinges significantly reduce the required swing radius. That allows you to fully open full -sized doors without striking items within the traditional swing clearance. In small spaces, this feature from our lateral opening door hinge set frees you valuable room to keep other stuff.
Heavy-Duty Capacity
One unique feature of Sugatsune’s lateral opening door hinge and hardware system is its capacity to support heavy doors. Our LIN-X1000 lateral door hinges allow you to swing doors weighing up to 200 lbs without installing a track, allowing you to use the system beyond bathrooms and kitchens. Since our hinges work on doors up to 117” high and 43” wide, you can use them for office storage areas, multi-media centers, walk-in wardrobes, hidden rooms, and much more.
Clean Finish
Beyond avoiding obstacles and saving space, Sugatsune’s lateral opening door hinges have great aesthetic value. Our LIN-X1000 enables you to achieve doors that close flush with any adjacent vertical surface so they stay neatly out of your way. Combined with the right pulls and color scheme, our lateral opening door hinges and hardware systems have the potential to elevate your space’s visual appeal with that wow factor.
Soft-close Feature
Sugatsune’s lateral door opening system is fitted with our soft-close technology. That ensures the doors shut gently, eliminating that annoying slam sound. In addition, our soft-close feature protects children who may accidentally get in the way of closing doors.
A Heritage of Innovation
Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for food, medical equipment, transportation, and aerospace, you can find the right and unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO 9001:2015 certified and distributes exceptional products to deliver convenience and satisfaction to people.
Explore our full line of over 6,000 products in the United States, including lateral opening door hinges and hardware systems, by visiting our digital resources, featuring extensive product literature and downloadable CAD files. You may also contact our experts to find solutions to your creative challenges, including lateral opening door hinge sets for industrial applications.