Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.

Door Handles

DSI-2000 

Ideal for large doors and appliances
provides an elegant and smooth stainless steel satin finish.
Material: 304 Stainless Steel
Finish: Satin
Must be ordered with DKIT mounting kits for installation.

Application Examples:
   -Single handle on wood or metal door (max. 2" thick):
     Use DSI-2000-30-__E + DKIT-1/30
   -Single handle on glass door (max. 2" thick):
     Use DSI-2000-30-__E + DKIT-2/30
   -Back-to-back handles on wood, metal, or glass door (max. 1 3/4" thick):
     Use DSI-2000-30-__E + DSI-2000-30-__I + DKIT-4/30
   -Single handle on concrete wall:
     Use DSI-2000-30-__I + DKIT-5/30




Please feel free to send us an email (sales@sugatsune.com) if you have any questions about DSI-2000.


Certain CAD files are not available for download, please contact support@sugatsune.com and we can email it to you.

    Schematic Spec Sheet

    Literature & Installation sheets

    Product you may be interested in

    subscribe to our newsletter