Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.

Lateral Opening Door System

LIN-X1000 

Lateral swing mechanism allows doors to open sideways in a small radius and then close flush to the wall. Ideal for compact spaces and applications in tight spaces.

  • Hardware moves door completely to provide full access to the opening
  • Easy Installation and adjustment.
  • Only 6 parts needed to install a lateral door.
  • Handle can be installed in any position of door.
  • Free stop and soft close features allow the door to be opened to any position and close.
  • 4-Way Adjustable to ensure a proper fit.
  • Adjustment in vertical (±7 mm), horizontal (±7 mm), depth (±5 mm) and
  • parallel (±3°).
  • Door Width: 750 ~ 1100 (29-17/32 ~ 43-43-5/16")mm
  • Door Height: Max. 2980 (117-21/64") mm
  • Door Thickness: 24 ~ 40 (15/16 ~ 1-37/64")mm
  • Door Weight:Max. 90 kg (198 lbs)/Door

Would you like to know more about Lin-X 1000?




Please feel free to send us an email (sales@sugatsune.com) if you have any questions about LIN-X1000.


Certain CAD files are not available for download, please contact support@sugatsune.com and we can email it to you.

    Product you may be interested in

    subscribe to our newsletter