Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.

CONCEALED DOOR HINGE

Concealed Hinges

HES-3030BR 

Designed to be completely hidden from the outside when the door is closed, allowing the continuity in a room and door.

Concealed hinge that can be mounted on (1 13/32") 36 mm wide or more door.
Material: Main Body/Arm-Brass
Finish: Main Body-Polished Brass (PB), Satin Chrome (SC)
Supplied with screws (5x26)
Door weight: Max: 110 lbs. (50kg) / 3 pcs
Door thickness: Min 1-7/16" (36mm)
Suitable Door size: H 78-3/4" x W 35-7/16" (H 2000mm x W 900mm)
Successfully passed 200,000 open/close private cycle tests.




Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HES-3030BR.


    Product you may be interested in

    subscribe to our newsletter