Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

CONCEALED HINGE (W/STAY)

Concealed Hinges

HG-YS65C 

Material: 304 Stainless Steel
Finish: Polished
Dual function, hinge and holding stay
Removable pin allows for easy door removal
Helps maximize storage space
Catch release torque: 26 lb-in (30 kgf-cm)
Max. panel weight per pair: 22 lbs/pair (10kg.pair)
Note: formerly YS-65-C


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HG-YS65C.

ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter