Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
438
Length or Depth of Item when closed (mm)
192
Length or Depth of Item when closed (in)
7.5625
Height of Item (mm)
69
Height of Item (in)
2.75
Width of Item (mm)
121
Width of Item (in)
4.8125
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M4 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files