Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Diameter (mm)
20
Diameter (in)
0.8125
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
4
Min. Glass Thickness (in)
0.1875
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 28 mm, M4 x 16 mm
Fasteners Type
Maching screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files