ZL-1909

ZweiL PULL - ZL-1909

MSRP:
$0.00 USD
Quantity:
Product Description
  • Smooth, ergonomic design for a comfortable grip
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
97
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
48
Width of Item (in)
1.9375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 28, M4 x 16
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products