Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
496
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
185
Width of Item (in)
7.3125
CC Length (mm)
160
CC Length (in)
6.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 28
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files