Product Description
- Simply push black knob to latch, and push front button to release
Product Specifications
Material
304 Stainless Steel
Finish
Nickel
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
15.6
Length or Depth of Item when closed (in)
0.625
Length or Depth of Item when open (mm)
15.6
Length or Depth of Item when open (in)
0.625
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
85
Width of Item (in)
3.375
Bar/Bolt Diameter (mm)
7
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5 mm or #3 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files