TLP-S-BB/SN

PUSH BUTTON & BASE FOR TLP SQUARE (LATCH BODY NOT INCLUDED) - TLP-S-BB/SN

MSRP:
$40.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Decorative brass knob won't rattle during movement
  • Deadbolt locks door when not in use
  • Latch holding force 44 lbs (20kg)
  • Order Latch Body (TLP-LB/WHT or TLP-LBM/WHT)
Product Specifications
Material
Brass, Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
84
Length or Depth of Item when closed (mm)
8.5
Length or Depth of Item when closed (in)
0.375
Length or Depth of Item when open (mm)
21.5
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
19
Min. Door Thickness (in)
0.75
Holding Force (kg)
20
Holding Force (lbs)
44
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4mm × 24, 4mm × 30
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

PUSH BUTTON & BASE FOR TLP (LATCH BODY NOT INCLUDED) - TLP-BB/SN

$22.70
PUSH BUTTON & BASE FOR TLP SQUARE (LATCH BODY NOT INCLUDED) - TLP-S-BB/G

$44.50
PUSH BUTTON & BASE FOR TLP SQUARE (LATCH BODY NOT INCLUDED) - TLP-S-BB/CR

$34.10
PUSH BUTTON & BASE FOR TLP (LATCH BODY NOT INCLUDED) - TLP-BB/CR

$18.60
PUSH BUTTON & BASE FOR TLP (LATCH BODY NOT INCLUDED)  - TLP-BB/PB

$24.20
LATCH FOR TLP BAR LATCH - TLP-LB/WHT

$16.50
MARINE LATCH FOR TLP - TLP-LBM/WHT

$15.40