Product Description
- Knob can be pushed in when not in use
- For door thickness 15 to 25 mm. (19/32" to 1")
- Can be used on thickness up to 35 mm (1-3/8") by counterboring
- Similar style to push knob latches PKL-08
Product Specifications
Material
Zinc Alloy
Finish
Black Nickel
Weight of Item (g)
67
Length or Depth of Item when closed (mm)
45.8
Length or Depth of Item when closed (in)
1.8125
Length or Depth of Item when open (mm)
64.8
Length or Depth of Item when open (in)
2.5625
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Width of Item (mm)
39.5
Width of Item (in)
1.5625
Diameter (mm)
31
Diameter (in)
1.25
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files