Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
42
Length or Depth of Item when closed (in)
1.6875
Length or Depth of Item when open (mm)
57.5
Length or Depth of Item when open (in)
2.3125
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Diameter (mm)
32
Diameter (in)
1.25
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files