Product Description
- Knob is stored flush when pushed in and not in use
- Knob pops out when pressed to open the door
- Latch securely locks the door with deadbolt
- Door Thickness: 15 mm~30 mm (19/32"~ 3/16"), for doors 13 mm thick, use a 2 mm plastic spacer (sold separately)
- Holding Force: 10 kg (22 lbs)
- Non-Handed: Can be installed on left or right side
- Note: to avoid damage to the unit, do not activate the latch before closing the door
- Order latch body (PKL-S/xxx) and push knob (PKL-07/xxx) for a complete set.
Product Specifications
Material
ABS
Finish
White
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
4
Length or Depth of Item when closed (in)
0.1875
Length or Depth of Item when open (mm)
23
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
31
Height of Item (in)
1.25
Width of Item (mm)
31
Width of Item (in)
1.25
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Holding Force (kg)
10
Holding Force (lbs)
22
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 10, 3.1 X 28 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files