Image coming soon
6300-KA

PUSH LOCK - 6300-KA

MSRP:
$38.50
Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
50
Length or Depth of Item when open (mm)
43
Length or Depth of Item when open (in)
1.75
Height of Item (mm)
17.6
Height of Item (in)
0.75
Width of Item (mm)
17.6
Width of Item (in)
0.75
Min. Door Thickness (mm)
19
Min. Door Thickness (in)
0.75
Master Keying Availability
N
Million Lock
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$85.60
Image coming soon

$82.40
Monitor Bracket (with torque & auxiliary lock) - KA-T100S50

$219.00