Product Description
- Flush locked design prevents snagging
- Fastens plastic or sheet metal panels
Product Specifications
Material
Plastic (POM)
Finish
Black
Weight of Item (g)
15
Length or Depth of Item when open (mm)
28.5
Length or Depth of Item when open (in)
1.125
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Retaining Force (kg)
25
Retaining Force (lbs)
55
For Horizontal Installation
Y
Are Fasteners Required
Y
Fasteners Size
M25 x 1
Fasteners Type
Nut,Socket
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files