ML-ZN80-BL

PUSH-TO-OPEN DOOR LATCH - ML-ZN80-BL

MSRP:
$53.00
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description

As you know, a door latch keeps your door shut whenever the leaf strikes it. This ensures the door does not accidentally slam back open, creating a safety hazard within your premises. Sugatsune’s ML-ZN80 push-to-open door latch is designed for heavy doors weighing up to 275 lbs. It has a push force of 11 kg, perfect for doors up to 96” tall and 36’ wide.

Sugatsune’s heavy-duty push-to-open door latch is combined with the HES3D concealed hinge series. This allows you to install doors completely flush with surrounding surfaces. That makes this latch ideal for concealed doors and walk-in closet doors. It also makes it great for doors in small spaces since there are no protruding handles or parts to accidentally catch your clothes or bang them. The mounting screws are also hidden from view for easy installation and a clean appearance. This design allows you to detach and replace the body easily.

The ML-ZN80 push-to-open door latch is available in black and white finishes.

Get Our Heavy-Duty Door Latches

Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for food, medical equipment, transportation, and aerospace, you can find the right and unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO 9001:2015 certified and distributes exceptional products to deliver convenience and satisfaction to people.

Explore our full line of over 6,000 products in the United States, including our push-to-open door latches, by visiting our digital resources, featuring extensive product literature and downloadable CAD files. You may also contact our experts to find solutions to your creative challenges.

Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
62
Length or Depth of Item when closed (in)
2.5
Length or Depth of Item when open (mm)
87
Length or Depth of Item when open (in)
3.4375
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
39
Width of Item (in)
1.5625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 16, 4 x 16
Fasteners Type
Screw - Flathead(s)
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ML-ZN80-WT Door Latch

$53.00