Product Description
- Easy and quick to install/remove doors
- With or without holes available
- Available as weld-on type without holes (HG-OTB) and screw-on type with holes (HG-OTA)
- Non-handed
Product Specifications
Material
304 STAINLESS STEEL
Finish
SATIN
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
11
Length or Depth of Item when closed (in)
0.433
Height of Item (mm)
75
Height of Item (in)
2.953
Width of Item (mm)
50
Width of Item (in)
1.969
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13
Knuckles
2
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files