Product Specifications
Material
Plastic (PA - UL94V-2)
Finish
Silver
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
61
Length or Depth of Item when closed (in)
2.4375
Height of Item (mm)
22.1
Height of Item (in)
0.875
Width of Item (mm)
28
Width of Item (in)
1.125
Retaining Force (kg)
5
Retaining Force (lbs)
12
For Horizontal Installation
Y
Nesting Grommets
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files