Product Description
- Keylocking style restricts access
- Single-hole, snap-in installation
- UL94-VO rated flame retardant material
- Non-corrosive materials
- Key is removable in locked position only
- No key changes are available
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
6.7
Length or Depth of Item when closed (in)
0.3125
Length or Depth of Item when open (mm)
6.7
Length or Depth of Item when open (in)
0.3125
Height of Item (mm)
42.5
Height of Item (in)
1.6875
Width of Item (mm)
14.5
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files