HG-RCT12-C

RATCHET HINGE - HG-RCT12-C

MSRP:
$164.90
Product Description
  • Ratchet mechanism holds at angles in 5° increment from closed to opened position
  • Lift up to the fully open position to release the ratchet mechanism
  • The friction (resistance) function works even when released for safe operation.
Product Specifications
Material
Steel, Polycarbonate
Finish
Nickel, Light Gray
Weight of Item (g)
350
Length or Depth of Item when closed (mm)
111.5
Length or Depth of Item when closed (in)
4.4375
Height of Item (mm)
79
Height of Item (in)
3.125
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Torque (kgf-cm/pr)
408
Max. Torque (lbs-in/pr)
354.96
Holes
4
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products