Receding Door Mechanism
Upgrade Your Space
The IF-360 system enables doors to retract into the cabinet, enhancing accessibility and optimizing storage space. This system comes equipped with a sophisticated soft-close feature, allowing the door to gently shut without slamming. The soft-close feature’s speed is adjustable allowing users to tailor their experience.
IF-360 Series
Product Features
• For upward-opening cabinet doors.
• Soft-close feature prevents slamming.
• Adjustable soft-closing speed.
• Door pockets into the cabinet
• NSDX soft-down stay successfully passed
30,000 open/close private cycles test.
• Includes either 1 or 2 NSDX soft-down stays
• Single type includes 1 NSDX soft-down stay, double type includes 2.
IF-360 Single & Double Type
The IF-360 Receding Flipper Door Mechanism is available in two configurations: single type (IF-360S & IF-H360S) and double type (IF-360W & IF-H360W). The single type includes 1 NSDX soft-down stay, suitable for smaller, lighter doors. The double type includes 2 NSDX soft-down stays, providing extra support for larger doors, ensuring smooth and controlled movement.

Keeps Doors Open &
Out of the Way
The IF-360 system provides a solution for keeping cabinet doors open and stored within the top of the opening. This feature makes it ideal for a variety of applications, including:
• Garages
• Home Offices
• Entertainment Centers
• Laundry Rooms
• Workshops and Craft Rooms