SDR-RA80-RM-RR

RECESS MOUNT SLIDING DOOR HARDWARE - SDR-RA80-RM-RR

MSRP:
$162.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Successfully passed 100,000 cycles test (private).
  • 200 lbs (90kg)
  • Ceiling and Barn Door Mount
  • Recessed Mounted door brackets
  • Double rollers with ball bearings
  • Quiet precision movement
  • Soft Close Feature
  • Low profile minimum gap of 1/8” (3 mm)
  • Vertical Adjustment ± 1/16” (1 mm)
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
654
Min. Door Width (mm)
650
Min. Door Width (in)
25.5625
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
Max. Door Weight (kg)
90
Max. Door Weight (lbs)
200
Soft Closing
N
Roller/Bracket Type
Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

RECESS MOUNT DUAL SOFT CLOSE SLIDING DOOR HARDWARE - SDR-RA80-RM-DSC

$591.60
SURFACE MOUNT SLIDING DOOR HARDWARE - SDR-RA80-SM-RR

$133.20
SURFACE MOUNT DUAL SOFT CLOSE SLIDING DOOR HARDWARE  - SDR-RA80-SM-DSC

$562.80
UPPER TRACK FOR SDR-RA80 (2000mm) - SDR-RA80-2000

$130.00
UPPER TRACK FOR SDR-RA80 (3000mm) - SDR-RA80-3000

$190.00
SYNCHRONIZED SLIDING DOOR HARDWARE - SDR-A125SYN

$0.00
WALL MOUNT BRACKET FOR SDR-RA80 (2000mm) - SDR-RA80WL-2000

$112.10
WALL MOUNT BRACKET FOR SDR-RA80 (3000mm) - SDR-RA80WL-3000

$177.90