Product Specifications
Material
Aluminum, Steel
Finish
Black
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
1830
Height of Item (in)
72.0625
Width of Item (mm)
32
Width of Item (in)
1.3125
Max. Door Height (mm)
1830.3875
Max. Door Height (in)
72.0625
Min. Door Height (mm)
1430.3375
Min. Door Height (in)
56.3125
Max. Door Thickness (mm)
15.875
Max. Door Thickness (in)
0.625
Min. Door Thickness (mm)
15.875
Min. Door Thickness (in)
0.625
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm, 4 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files