HH-DN-50WB

RECESSED PULL - HH-DN-50WB

MSRP:
$11.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Small flush pull handle made of durable metal (zinc die-casted body).
  • Unique white bronze finish: nickel plating buffed to a satin finish and then clear coated.
  • HH-DN-29WB: the newest addition to the lineup perfectly fits one finger.
  • Can also be used on sheet metal when using with HH-DN-BKT bracket.
Product Specifications
Material
Zinc Alloy
Finish
White Bronze
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
80
Width of Item (in)
3.1875
Handle Depth (mm)
18
Handle Depth (in)
0.6875
Min. Panel Thickness (mm)
19
Min. Panel Thickness (in)
0.75
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 12 mm
Fasteners Type
M4 countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SHEET METAL BRACKET FOR HH-DN-50WB - HH-DN-50BKT

$1.70