Product Description
- Comfortable grip designed for both open and close directions.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
219
Length or Depth of Item when closed (mm)
24.5
Length or Depth of Item when closed (in)
1
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
53
Width of Item (in)
2.125
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N