Product Description
- Comfortable grip designed for both open and close directions.
- The HH-UD156 is compliant with SEMI standard (SEMI S8-0915)
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
559.62
Length or Depth of Item when closed (mm)
31.5
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
156
Height of Item (in)
6.1875
Width of Item (mm)
96.4
Width of Item (in)
3.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
- o
Is RoHS Compliant
RoHS 2
Is Accessory
N