Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
170
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
88
Height of Item (in)
3.5
Width of Item (mm)
138
Width of Item (in)
5.4375
Handle Depth (mm)
26
Handle Depth (in)
1
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4
Fasteners Type
Threaded stud,
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files