Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
19.5
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when open (mm)
109.5
Length or Depth of Item when open (in)
4.3125
Height of Item (mm)
64
Height of Item (in)
2.5625
Width of Item (mm)
109.5
Width of Item (in)
4.3125
Handle Depth (mm)
19.5
Handle Depth (in)
0.75
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M4
Fasteners Type
M4 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files