Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
80
Length or Depth of Item when closed (mm)
94
Length or Depth of Item when closed (in)
3.75
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
60
Width of Item (in)
2.375
Handle Depth (mm)
17
Handle Depth (in)
0.6875
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M4
Fasteners Type
M4 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files