Product Specifications
Material
Plastic (ABS)
Finish
Black, Chrome
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
40
Width of Item (in)
1.625
Handle Depth (mm)
22
Handle Depth (in)
0.875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files