Product Specifications
Material
304 Stainless Steel
Finish
Satin, Black
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
105
Length or Depth of Item when closed (in)
4.1875
Height of Item (mm)
22.5
Height of Item (in)
0.9375
Width of Item (mm)
40
Width of Item (in)
1.625
Handle Depth (mm)
23
Handle Depth (in)
0.875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files