Product Specifications
Material
Aluminum, Zinc Alloy
Finish
Anodized, Chrome
Weight of Item (g)
140
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Height of Item (mm)
19.6
Height of Item (in)
0.8125
Width of Item (mm)
40.4
Width of Item (in)
1.625
Handle Depth (mm)
19.6
Handle Depth (in)
0.75
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 10
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files