Product Description
- Snap-in type recessed pull for sheet metal thickness 0.5 ~ 3.2 mm
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
35
Length or Depth of Item when closed (mm)
26.5
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
110
Width of Item (in)
4.375
Handle Depth (mm)
26.5
Handle Depth (in)
1.0625
Max. Panel Thickness (mm)
3.2
Max. Panel Thickness (in)
0.125
Min. Panel Thickness (mm)
0.5
Min. Panel Thickness (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files