Product Description
- Easy installation and removal. Surface mount type on sheet metal
- Arm automatically and slowly closes when hooked items are removed
- Handhold at hook tip allows for easy opening
- Little projection when hook is retracted
Product Specifications
Material
Aluminum Alloy
Finish
Metallic Silver
Weight of Item (g)
54
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
24
Width of Item (in)
1
Soft Closing
Y
Multi-Prong Hook
N
Undermount Hook
N
Mount to Sheet Metal
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files