Product Description
- Pre-drilling on glass/acrylic not required
- Left: For left-lower/right-upper
- Right: For right-lower/left-upper
- GPH-40R-G and GPH-40L-G should be used with the socket PHB4
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
24
Length or Depth of Item when closed (mm)
11
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
5
Max. Door Thickness (in)
0.1875
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Holes
2
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N