26901

RING PULL - 26901

MSRP:
$41.00 USD
Quantity:
Product Specifications
Material
316 Stainless Steel
Finish
Polished
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Length or Depth of Item when open (mm)
1
Length or Depth of Item when open (in)
0.0625
Height of Item (mm)
62.5
Height of Item (in)
2.5
Width of Item (mm)
44
Width of Item (in)
1.75
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

FOLDING RING PULL (SPRING LOADED) - 980641

$25.50
FOLDING RING PULL (SPRING LOADED) - 980640

$32.70
FOLDING RING PULL (SPRING LOADED) - TO-90

$8.80
FOLDING RING PULL (SPRING LOADED) - TO-100

$9.90
FOLDING RING PULL (SPRING LOADED) - 980642

$27.00
FOLDING RING PULL (SPRING LOADED) - 980643

$34.00
FOLDING RING PULL (SPRING LOADED) - TO-70

$6.60