Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
76
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
17.5
Height of Item (in)
0.75
Width of Item (mm)
22
Width of Item (in)
0.875
Load Capacity (kg/pr)
30
Load Capacity (lbs/pr)
66
Mounting Type
Overmount, Undermount
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files