Product Description
- Dimensional Change from SRT-D2: baseplate increased from 2mm to 2.5 mm, baseplate to barrel will now have a radius of 2mm instead of a 90° cut
- Appearance Change from SRT-D2: Cap cover's color --> black (clockwise damping direction), white (counter-clockwise damping direction), grey (both damping direction)
- Add G2 after item number to order damper with gear
Product Specifications
Material
Plastic (PC)
Finish
Black
Weight of Item (g)
8.3
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
25
Width of Item (in)
1
Max. Torque (kgf-cm/ea)
1.5
Max. Torque (lbs-in/ea)
1.3
Max. Torque (kgf-cm/pr)
3
Max. Torque (lbs-in/pr)
2.6
Dampening Direction
Two way
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm pan head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N